IESNA:LM-63-2002
[TEST]P1390601
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-940-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 90CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9559.3
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
35.3 47.0 50.0 52.9 55.9 61.7 67.6 73.5 79.4 88.2 100.0 117.6 150.0 185.2 188.2 185.2 188.2 208.8 288.2 473.4 644.0 746.9 758.6 723.3 
708.6 514.6 417.5 358.7 326.4 294.0 261.7 220.5 141.1 64.7 26.5 2.9 0.0 0.0 
35.3 47.0 50.0 55.9 58.8 67.6 73.5 85.3 94.1 111.7 152.9 232.3 349.9 417.5 467.5 535.2 644.0 879.2 1440.8 2384.7 3478.5 3728.5 
3349.1 2811.0 2661.1 2137.7 1558.4 1105.6 761.6 541.0 385.2 291.1 138.2 73.5 26.5 2.9 0.0 0.0 
35.3 47.0 50.0 55.9 64.7 73.5 85.3 111.7 170.5 373.4 708.6 1126.2 1502.6 1920.1 2331.8 2775.8 3310.9 4398.9 6910.0 9921.0 
11594.1 11841.1 11388.3 10932.5 10782.5 10429.7 9768.1 8359.6 5872.0 3325.6 1602.5 614.5 191.1 97.0 32.3 2.9 0.0 0.0 
35.3 44.1 47.0 55.9 67.6 79.4 102.9 155.8 382.3 1061.5 1867.2 2649.3 3478.5 4075.4 4734.1 5366.3 6557.2 9250.6 12717.3 
15901.8 16939.8 17242.7 17316.2 17692.5 17813.1 17927.8 16498.7 13029.0 9844.5 6842.4 4663.5 1355.5 379.3 108.8 23.5 2.9 0.0 
0.0 
35.3 41.2 47.0 55.9 67.6 82.3 111.7 217.6 661.6 1720.1 2987.5 3996.0 4795.8 5578.0 6533.6 7592.2 9509.3 13423.0 18892.2 
21665.1 22591.3 22773.6 23511.6 24302.6 24352.6 23488.1 20447.7 16448.7 12729.1 10362.1 6795.3 2105.3 693.9 147.0 29.4 2.9 0.0 
0.0 
35.3 38.2 44.1 52.9 67.6 82.3 120.6 235.2 861.5 2178.9 3578.5 4495.9 5289.8 6260.2 7336.4 8662.5 11091.3 15681.3 21379.8 
24108.6 25287.7 25946.3 27163.7 27760.6 27690.0 26269.8 22597.2 17995.4 15122.6 12338.0 7504.0 2943.4 938.0 144.1 29.4 0.0 
0.0 0.0 
35.3 35.3 41.2 50.0 64.7 79.4 108.8 217.6 743.9 1858.3 3034.5 4016.6 4742.9 5448.6 6366.0 7462.8 9285.9 13052.6 18412.9 
21321.0 22094.4 22262.0 22864.8 23476.4 23541.1 22520.7 19515.6 15851.8 12520.3 10076.8 6683.6 2190.6 946.8 197.0 26.5 0.0 0.0 
0.0 
35.3 35.3 41.2 50.0 61.7 76.5 97.0 158.8 441.1 1085.0 1949.5 2758.1 3499.1 4025.4 4560.6 5169.3 6136.7 8700.7 12567.4 
15616.6 16616.3 16825.1 16901.6 17183.9 17316.2 17330.9 15746.0 12682.1 9485.8 6901.2 4672.3 1502.6 576.3 144.1 20.6 0.0 0.0 
0.0 
35.3 35.3 41.2 47.0 55.9 67.6 79.4 102.9 167.6 414.6 776.3 1202.6 1587.8 1934.8 2328.8 2749.3 3225.6 4343.0 6733.6 10032.7 
11632.3 11829.3 11288.3 10791.4 10635.5 10126.8 9359.4 7621.6 5498.6 3313.9 1696.6 688.1 229.4 108.8 32.3 0.0 0.0 0.0 
35.3 32.3 38.2 44.1 50.0 55.9 67.6 73.5 85.3 108.8 158.8 255.8 361.7 420.5 476.3 564.6 693.9 899.8 1379.1 2502.3 3672.6 3899.0 
3372.7 2764.0 2649.3 2005.4 1455.5 967.4 649.8 494.0 399.9 317.6 170.5 79.4 23.5 0.0 0.0 0.0 
35.3 32.3 35.3 41.2 47.0 52.9 58.8 64.7 70.6 79.4 91.2 111.7 150.0 185.2 185.2 182.3 191.1 208.8 261.7 473.4 741.0 805.7 726.3 635.1 
614.5 461.6 376.4 332.3 308.7 297.0 276.4 247.0 179.4 70.6 20.6 0.0 0.0 0.0 
35.3 32.3 35.3 38.2 44.1 50.0 52.9 58.8 58.8 64.7 70.6 79.4 85.3 102.9 108.8 105.9 94.1 91.2 94.1 97.0 100.0 111.7 129.4 144.1 144.1 167.6 
185.2 197.0 205.8 202.9 199.9 176.4 150.0 85.3 20.6 0.0 0.0 0.0 
35.3 29.4 32.3 35.3 38.2 41.2 44.1 44.1 44.1 47.0 47.0 50.0 52.9 52.9 52.9 55.9 55.9 58.8 55.9 52.9 52.9 52.9 52.9 52.9 55.9 64.7 
73.5 76.5 79.4 85.3 100.0 114.7 111.7 88.2 32.3 0.0 0.0 0.0 
35.3 29.4 29.4 32.3 32.3 32.3 35.3 35.3 35.3 35.3 35.3 38.2 35.3 35.3 35.3 35.3 35.3 35.3 38.2 38.2 41.2 41.2 41.2 44.1 44.1 50.0 
58.8 64.7 67.6 67.6 61.7 52.9 50.0 41.2 23.5 0.0 0.0 0.0 
35.3 26.5 26.5 26.5 26.5 29.4 26.5 26.5 26.5 26.5 26.5 26.5 26.5 26.5 23.5 23.5 23.5 23.5 23.5 20.6 23.5 26.5 32.3 35.3 35.3 38.2 35.3 29.4 26.5 20.6 17.6 14.7 8.8 2.9 0.0 
0.0 0.0 0.0 
35.3 26.5 23.5 23.5 23.5 23.5 23.5 20.6 20.6 20.6 17.6 17.6 14.7 14.7 11.8 11.8 8.8 11.8 14.7 17.6 14.7 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.3 26.5 23.5 23.5 20.6 20.6 20.6 17.6 17.6 14.7 11.8 8.8 5.9 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.3 23.5 20.6 20.6 17.6 17.6 17.6 14.7 14.7 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.3 23.5 20.6 17.6 14.7 14.7 11.8 11.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.3 23.5 17.6 14.7 11.8 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.3 20.6 17.6 14.7 11.8 11.8 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.3 20.6 17.6 14.7 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.3 20.6 17.6 11.8 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.3 20.6 14.7 11.8 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.3 20.6 14.7 11.8 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.3 20.6 14.7 11.8 8.8 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.3 23.5 17.6 14.7 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.3 26.5 20.6 17.6 14.7 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.3 32.3 26.5 23.5 20.6 17.6 14.7 8.8 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
35.3 38.2 35.3 32.3 29.4 26.5 23.5 20.6 17.6 11.8 8.8 5.9 5.9 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
35.3 41.2 38.2 35.3 32.3 29.4 29.4 26.5 20.6 17.6 11.8 11.8 8.8 8.8 5.9 5.9 5.9 2.9 2.9 2.9 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 0.0 
0.0 0.0 
35.3 44.1 41.2 38.2 35.3 35.3 32.3 29.4 26.5 20.6 17.6 14.7 11.8 11.8 8.8 8.8 8.8 5.9 5.9 5.9 5.9 5.9 5.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 5.9 5.9 
2.9 2.9 0.0 
35.3 47.0 44.1 41.2 41.2 38.2 38.2 38.2 32.3 29.4 23.5 20.6 20.6 17.6 14.7 14.7 11.8 11.8 11.8 11.8 11.8 8.8 8.8 8.8 5.9 5.9 5.9 5.9 5.9 5.9 5.9 8.8 8.8 8.8 
8.8 8.8 8.8 0.0 
35.3 47.0 44.1 44.1 44.1 41.2 41.2 41.2 38.2 35.3 32.3 26.5 23.5 23.5 20.6 20.6 17.6 17.6 17.6 17.6 14.7 11.8 11.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 
8.8 8.8 8.8 0.0 
35.3 44.1 41.2 41.2 41.2 41.2 41.2 41.2 41.2 35.3 32.3 29.4 29.4 26.5 26.5 23.5 23.5 23.5 23.5 20.6 20.6 17.6 14.7 11.8 11.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 
8.8 8.8 8.8 8.8 0.0 
35.3 44.1 41.2 41.2 38.2 38.2 38.2 35.3 35.3 35.3 32.3 32.3 32.3 29.4 29.4 29.4 29.4 29.4 32.3 35.3 32.3 26.5 23.5 20.6 20.6 17.6 17.6 14.7 14.7 
17.6 14.7 11.8 8.8 8.8 5.9 5.9 5.9 0.0 
35.3 41.2 41.2 38.2 38.2 38.2 38.2 38.2 35.3 35.3 35.3 35.3 35.3 35.3 35.3 38.2 38.2 38.2 38.2 38.2 38.2 41.2 47.0 52.9 55.9 55.9 
50.0 44.1 41.2 35.3 32.3 29.4 26.5 17.6 11.8 5.9 2.9 0.0 
35.3 44.1 41.2 41.2 41.2 41.2 44.1 41.2 41.2 41.2 44.1 44.1 44.1 44.1 44.1 47.0 47.0 50.0 50.0 52.9 52.9 55.9 55.9 58.8 58.8 64.7 
73.5 79.4 79.4 76.5 73.5 67.6 64.7 55.9 35.3 5.9 2.9 0.0 
35.3 44.1 47.0 47.0 47.0 50.0 50.0 52.9 52.9 52.9 55.9 58.8 58.8 58.8 61.7 64.7 67.6 70.6 67.6 64.7 61.7 64.7 64.7 67.6 70.6 82.3 
91.2 94.1 100.0 105.9 120.6 135.3 129.4 105.9 38.2 5.9 0.0 0.0 
35.3 47.0 50.0 50.0 52.9 58.8 61.7 64.7 67.6 73.5 79.4 85.3 94.1 108.8 117.6 111.7 105.9 102.9 102.9 108.8 111.7 123.5 155.8 164.7 167.6 185.2 
197.0 202.9 205.8 197.0 188.2 170.5 141.1 76.5 29.4 2.9 0.0 0.0 
35.3 47.0 50.0 52.9 55.9 61.7 67.6 73.5 79.4 88.2 100.0 117.6 150.0 185.2 188.2 185.2 188.2 208.8 288.2 473.4 644.0 746.9 758.6 723.3 
708.6 514.6 417.5 358.7 326.4 294.0 261.7 220.5 141.1 64.7 26.5 2.9 0.0 0.0 
